Check icon

Success

Your request has been successfully submitted.

Honeywell

ToxiPro® Single Gas Detector

ToxiPro® Single Gas Detector

ToxiPro® Single Gas Detector_7
The ToxiPro® reusable, single gas detector is an integral part of the IQ Management System that gives you complete control. Product Overview: You should never compromise on safety. The field replaceable ToxiPro® single-gas detector has three visual alarm windows that come standard with both high visibility yellow (warning) and red (danger) alarm LEDs that flash and chase. New enhancements for the IQ Management System provide automated email alerts so you and your entire group are in control by knowing instantly what alarms are occurring and more specifically, with customizable settings, only the alarms that are important to you. You can now be assured that during an incident you will know who was wearing the monitor, what work area they were in, when the event took place and what type of alarm event they experienced. Incident investigation time is now reduced with more detailed information about the alarm. Additional Features and Benefits: Design • Compact and rugged • IP66/IP67 rated protection against dust and water ingress • Over-molded boot • One button operation • Large display (backlit) • Loud alarm – 10% louder than previous model • High Visibility Yellow and Red alarm LED(s) Logging and Download • Built-in Black-box Event Logger (100 events) • IrDA® PC communication • Available with datalogger Battery • Replaceable lithium – 1 year of operation ingress Sensors and Calibration • O2, CO, H2S, SO2, CO-H, Cl2, NH3, NO2, PH3, HCN • One-button automatic calibration Readout • Current, max, STEL and TWA gas readings, time Alarms • Low, high, STEL and TWA audible and visual alarms; optional vibrating alarm. Features & Benefits: • Compact and rugged design • Built-in black box logs 100 events • One button operation Quick Specs: • Weight: 3.5 oz. (99 grams) • Size: 3.325 in. x 2.19 in. x 1.16 in. (8.44 cm x 5.56 cm x 2.95 cm) • Case material: Clear polycarbonate with TPE overmold
  • Brand : BW
  • Sub-Category : Single-Gas
Image
SKU
Description
54-45-03VD
54-45-02VD
54-45-01VD
54-45-90VD
54-45-10VD
54-45-09VD
54-45-18VD
54-45-13VD
54-45-21VD
54-45-19VD
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy