Check icon

Success

Your request has been successfully submitted.

Honeywell

Series 3000 Mkll and Mklll Transmitters with Sensor

Series 3000 Mkll and Mklll Transmitters with Sensor

Series 3000 Mkll and Mklll Transmitters with Sensor_1
2-wire loop powered toxic and Oxygen gas detector for use in potentially explosive atmospheres - explosion proof and intrinsically safe versions Product Overview: The Series 3000 range of transmitters provide comprehensive monitoring of toxic and Oxygen gas hazards in potentially explosive atmospheres. Suitable for mounting both indoors and out, they are available in two versions and offer excellent versatility. The MkII is contained in a flameproof housing, has an intrinsically safe sensor connection and is for use in predominantly Zone 1 applications. However with the use of the optional remote mounting kit the sensor of the MkII can be mounted in a Zone 0 environment. The MkIII is for use with a separate suitable IS barrier allowing the complete transmitter to be used in Zone 0 applications. These low powered gas detectors all feature a loop powered 4-20 mA connection, making them ideal for both new and retrofit installations. Users can configure the detector through the use of the easy to read LCD and intuitive interface while fault diagnostic software and a programmable calibration period greatly simplify maintenance procedures. Features & Benefits: • Reliable detection • Reduced installation costs • Reduced commissioning costs Quick Specs: • Maximum dimensions 164mm x 201mm x 99mm (6.4” x 7.9” x 3.9”) • Operating humidity continuous 20-90% RH (non-condensing) • Operating pressure 90-110kPa Fire and Gas Consultancy Services
  • Sub-Category : Gas Detection Sensors & Transmitters
  • Brand : Honeywell
Image
SKU
Description
S3KE1SS
S3KXSE1SS
S3KL1SS
S3KO1SS
S3KR1SS
S3KM1SS
S3KS1SS
S3KDMK
S3KCAL
S3KUL3
S3KAS3
S3KAL3
S3KXSY1SS
S3KUS3
S3KDM3
S3KXSO1SS
S3KC1SS
S3KH2SS
S3KP1SS
S3KUL2
S3KXSP1SS
S3KCC
S3KXSF1SS
S3KXSR1SS
S3KDM
S3KA1SS
S3KXSG1SS
S3KUS2
S3KXSS1SS
S3KA2SS
S3KXSG2SS
S3KXSX1SS
S3KAL2
S3KXSH1SS
S3KXSH2SS
S3KN1SS
S3KAS2
S3KX1SS
S3KXSZ1SS
S3KG1SS
S3KXSL1SS
S3KNL2
S3KXSA1SS
S3KXSM1SS
S3KNPTP
S3KG2SS
S3KXSA2SS
S3KZ1SS
S3KXSN1SS
S3KNS2
S3KH1SS
S3KXSC1SS
S3KXSU1SS
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now