Check icon

Success

Your request has been successfully submitted.

Honeywell

SC420 CBRN Powered Air Purifying Respirator (NIOSH)

SC420 CBRN Powered Air Purifying Respirator (NIOSH)

placeholder
The SC420 CBRN PAPR is a durable, lightweight and efficient system that is easy to use in high stress environments.Features & Benefits: Survivair Opti-Fit CBRN Facepiece
  • Optically true with greater peripheral vision and unobstructed view.
  • Chemical and nuclear resistant butyl rubber skirt.
  • Available with or without hydration tube.
  • Choice of Kevlar mesh headnet or 5-point straps.
Blower Unit
  • Based on the C420 blower design being used by 50,000 military personnel.
  • Resistant to chemical, biological, and warfare agents.
  • EMI shield (per military standards) will not interfere with radio communications.
Breathing Hose
  • EPDM breathing hose is resistant to the harshest of chemical agents and nuclear debris.
  • 38" breathing hose provides added comfort for taller users.
  • Low-profile 90 degree connector developed with U.S. Special Forces.
Power Supply
  • Three separate power supply options, all hot-swappable
  • Four D cell alkaline battery holder pack that runs off four D cell alkaline batteries easily found in retail stores
  • Rechargeable NiMH battery - Reusable, 500-700 times when properly charged and maintained. - 4 hour run time.
  • Lithium battery - One time use with 10 year shelf life. - 8-10 hour operation duration.
Canisters
  • Provides respiratory protection against chemical, biological and nuclear agents.
  • Built-in P100/HE Filter.
  • Low profile design reduces snags once attached to the blower.
Accessories
  • D-ring option for decon belt with a pull force of over 1,000 lbs. Holds tools, rope, etc.
  • Black carrying case holds all components.
  • Includes : SC420 CBRN Blower; Lithium Sulfur Dioxide Battery; Airflow Indicator Tool; Decon Belt; Breathing Tube; 2 CBRN Canisters; 2 Shower Caps; Black Carrying Case; Approved Environmental Battery Storage Box
  • Facepiece Size : Universal
  • Environmental Resistance : Water and Dust Protection
  • Strap Style : Mesh Headnet | 5-Point Straps
  • Filtration Type : P100/HE
  • Battery Type : D Cell | 10-12 hours | LiSO2: 4 hours | NiMH | 8-10 hours
  • Face Shield Type : Survivair Opti-Fit™ CBRN Facepiece
  • Flow Rate : 140 litre per minute
Image
SKU
Description
560004
SC420 CBRN PAPR. Includes blower, airflow indicator, decon belt, breathing tube, 2 CBRN canisters, 2 shower caps, black carrying case, approved environmental battery storage box, D-Cell Battery Holder Pack.
560002
SC420 CBRN PAPR. Includes blower, airflow indicator, decon belt, breathing tube, 2 CBRN canisters, 2 shower caps, black carrying case, approved environmental battery storage box, Lithium Sulfur Dioxide battery.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy