Check icon

Success

Your request has been successfully submitted.

Honeywell

RAEGuard 2 PID

RAEGuard 2 PID

RAEGuard 2 PID_11
RAEGuard 2 PID is a fixed photoionisation detector (PID) that measures a broad range of volatile organic compounds (VOCs) Product Overview: RAEGuard 2 PID is a fixed photoionisation detector (PID) that measures a broad range of volatile organic compounds (VOCs). The RAEGuard 2 PID operates on 10 to 28 VDC and provides an analog (4-20mA) three-wire signal output and RS-485 Modbus digital signal output. Calibration and maintenance have been greatly simplified as the digital PID module can be easily removed in hazardous locations for calibration or maintenance. The RAEGuard 2 PID has a graphic display and local sound alarm and LED light status indicator. In addition, Low, High, and Fault relays can be configured to trigger external alarms or process controls. A magnetic key interface enables the detector to be calibrated and operational parameters adjusted with the explosion-proof enclosure in place. Features & Benefits: • Faster response time - Thanks to the sample flow-through design • Reduce maintenance cost - Easy to remove sensor module in hazardous locations without using of tools • No false alarms - Large UV lamp and better sealing allows greater sensitivity, faster speed of response and better resolution Quick Specs: • Digital Smart Sensor Technology • Detection range 0.01 to 100 ppm, 0.1 to 1000 ppm, or 1 to 1000 ppm • Operates on 10 to 28 VDC and provides an analogue (4-20mA) three-wire signal output, and RS-485 Modbus digital signal output • Graphic display and LED light status indicator for fault and alarm conditions Fire and Gas Consultancy Services
  • Brand : RAE
  • Sub-Category : Gas Detection Sensors & Transmitters
Name
Description
File size
RAE Systems PID Training Outline
1.1 MB
Measuring Ammonia (NH3) With Photoionization Detectors
655.57 KB
PIDs For Continuous Monitoring Of VOCs
826.32 KB
Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
624.76 KB
Turning On UV Lamps In A PID Monitor
787.56 KB
Intrinsic Safety And Hazardous Locations
884.37 KB
Combating Drift In Portable And Fixed PIDs
930.69 KB
Image
SKU
Description
600-0002-000
600-0001-000
600-0002-001
600-0061-001
600-0071-000
600-0070-000
600-0051-000
600-0088-000
600-0137-000
600-0053-000
600-0052-000
600-0062-000
600-0024-000
600-0061-000
600-0063-000
600-0071-020
600-0069-000
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy