Check icon

Success

Your request has been successfully submitted.

Honeywell

MultiPro Multi-Gas Detector

MultiPro Multi-Gas Detector

MultiPro Multi-Gas Detector_7
Simultaneously monitors up to four confined space gases in real-time. Product Overview: The MultiPro multi-gas detector monitors up to four confined space gases simultaneously, in real-time. It offers one button operation and calibration, an easy-to-read LCD display, audible and visual alarms and event logger. The rugged, compact, economical MultiPro comes with an optional sample draw pump. As part of the IQ Management System, the automated IQ Express™ docking station saves on calibration gas costs, automates your record keeping, and ensures your instrument is working to specifications. Additional Features and Benefits: Design • Compact and rugged • One button operation • Easy-to-read front mounted backlit display • Over-molded boot Recording • Automatic event logger (20 events, including sensor type, max, average, time and duration) • Black-Box recorder with over 40 hours of storage • Available with optional datalogging for convenient and easy downloading to a computer Sensors and Calibration • Three sensors: O2, LEL and Biosystems’ Duo-Tox two channel CO/H2S sensor • Field replaceable sensors • One button auto calibration • Calibration due reminder • Sensor span reserve indicators during calibration for predictive maintenance Batteries • Alkaline or rechargeable (Li-Ion) versions • Up to 22 hours of run time • Drop-in fast charger • Recharges in less than 5 hours Features & Benefits: • One button operation and calibration • Compact and rugged design • Black box recorder with over 40 hours of storage Quick Specs: • Material” Polycarbonate with tough rubber overmold • Available sensors: O2, LEL, CO, H2S, DuoToc (CO/H2S) • Computer interface: Wireless via PC IrDA port
  • Sub-Category : Multi-Gas
  • Brand : BW
Image
SKU
Description
54-48-302ADY
54-48-300ADY
54-48-314NYD
54-48-300NDY
54-48-301ADY
54-48-301NDY
54-48-314ADY
54-48-302NDY
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now