Check icon

Success

Your request has been successfully submitted.

Honeywell

MicroDock II Dock Calibration System

MicroDock II Dock Calibration System

MicroDock II Dock Calibration System_1
The most cost effective way to manage the calibration and bump testing of Honeywell Analytics portable gas detectors. Product Overview The most cost effective way to manage the calibration and bump testing of Honeywell Analytics portable gas detectors is through the MicroDock II automated test and calibration system. Fully portable and easily expandable, the MicroDock II requires no computer and provides simultaneous management of up to six modules. Minimize expenses and maximize productivity with the MicroDock II. Features & Benefits: • Quick and easy compliance - automatically maintain accurate records • Automatic bump testing, calibration, record keeping and charging • One base station with one AC outlet supports up to six modules to suit your application • Verifies proper performance of detectors • Reduces maintenance costs • Device management with Honeywell Safety Suite Quick Specs: • Size 8.3 x 10.4 x 3.2 in. / 21.2 x 26.3 x 8.2 cm (base station plus one docking module) • Power supply 6V wall adaptor or four C-cell batteries • Real-time clock provides time and date stamp for “last calibration” and “last bump test” data • Data storage Automatic (instrument and base station) • MultiMediaCard data storage system
  • Brand : BW
  • Sub-Category : Docks
Image
SKU
Description
DOCK2-2-1P-00-G
DOCK2-2-1C1M-00-G
Honeywell MicroDock II Testing and Calibration Station Used With MicroDock IICalibration Station
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now

Alternative Products