Check icon

Success

Your request has been successfully submitted.

Honeywell

Honeywell TITAN™ SCBA

Setting the standard for comfort and durability

Honeywell TITAN™ SCBA_4
Honeywell developed the TITAN® SCBA with advanced functionality for safety, reliability and usability, through extensive collaboration and testing with firefighters. The TITAN is intuitive and easy to use, plus delivers on comfort and the flexibility to move with you. The same Honeywell electronic expertise used in Honeywell Aerospace went into to TITAN for superb reliability and durability.Features and Benefits:Ergonomic
  • Swivel and pivot backframe design allows SCBA to move with you in all positions
  • Sits firmly on the hips, taking all the weight off the shoulders
  • Curved shoulder straps allow complete freedom of arm movement and stay secure, no need for a chest strap. But we do offer one as an option.
Smart
  • Dual motion sensors minimize false person down alerts.
  • ThermAlert™, standard in all TITANs, alarms when you’ve reached a critical point on a time-temperature curve.
  • Wellness Check provides an audible and visual alarm should there be an issue with any electronic component on the SCBA.
Intuitive
  • Large grab handles are easy to find and use with gloved hands.
  • Air Klic second stage regulator locks in place first and every time.
Low maintenance
  • Easy access to all main components.
  • Hoses routed for easy access.
  • Standard C-cell batteries, no special batteries to charge and replace.
Made in the USA.Compliant with 1981, 2013 NFPA.
Item numberItem Description
Configured SCBACustom configure your TITAN SCBA. Options include
  • Low (2216 psig) or high (4500 psig) pressure,
  • Warbling whistle or bell alarm,
  • 30-, 45- or 60-minute cylinder, threaded or quick connect,
  • Facepiece with Kevlar® mesh headnet or 5-strap head harness,
  • CommCommand communication systems,
  • Buddy breather and auxiliary airline,
  • Any combination of small, large and utility D-rings,
To see all options and build your unique configuration click here
9951392013 TITAN SCBA. Complete assembly includes warbling whistle alarm,30-minute carbon cylinder, 2216 psig, threaded,Twenty/20+ medium facepiece with Kevlar® mesh headnet,PASS, buddy breather, utility D-rings, sliding D-rings.
9951442013 TITAN SCBA. Complete assembly includes warbling whistle alarm,45-minute carbon cylinder, 4500 psig, threaded,Twenty/20+ medium facepiece with Kevlar® mesh headnet,PASS, buddy breather, utility D-rings, sliding D-rings.
9952442013 TITAN SCBA. Complete assembly includes warbling whistle alarm,60-minute carbon cylinder, 4500 psig, threaded,Twenty/20+ medium facepiece with Kevlar® mesh headnet,PASS, buddy breather, utility D-rings, sliding D-rings.
9950352013 TITAN SCBA. Complete assembly includes warbling whistle alarm,30-minute carbon cylinder, 2216 psig, threaded,Twenty/20+ medium facepiece with Kevlar® mesh headnet,PASS, buddy breather, utility D-rings, sliding D-rings,CommCommand voice amplification system (VAS),Carrying case
9950362013 TITAN SCBA. Complete assembly includes warbling whistle alarm,30-minute carbon cylinder, 4500 psig, threaded,Twenty/20+ medium facepiece with Kevlar® mesh headnet,PASS, buddy breather, utility D-rings, sliding D-rings,CommCommand voice amplification system (VAS),Carrying case
9950482013 TITAN SCBA. Complete assembly includes warbling whistle alarm,30-minute carbon cylinder, 2216 psig, threadedPathfinder® location system (Tracker sold separately)Twenty/20+ medium facepiece with Kevlar® mesh headnet,PASS, buddy breather, utility D-rings, sliding D-rings,CommCommand voice amplification system (VAS),Carrying case
Applications:
  • Fire Service
  • Fire Brigades
  • High Heat Applications
  • Maximum Number of Cylinders : 1
  • Nose Cup Size : Small | Medium | Large
  • Facepiece Material : Chlorobutyl Rubber
  • Coupler Type : Hansen
  • Facepiece Size : Small | Medium | Large
  • Alarm System Alerts : Bell Alarm | Plain Whistle | Warbling Whistle
  • Head Harness Type : Kevlar mesh headnet
  • Cylinder Duration : 30 | 45 | 60 minute (time unit)
  • Item Type : Closed-Circuit Pressure Demand Self-Contained Breathing Apparatus
  • Cylinder Pressure : 2216 | 3000 | 4500 Unknown unit (psig)
  • Cylinder Material : Aluminium | Carbon
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy