Check icon

Success

Your request has been successfully submitted.

Honeywell

Honeywell Panther™ Pressure Demand Supplied Air Respirator (PD-SAR) Hip-Pac with Nylon Harness

Honeywell Panther™ Pressure Demand Supplied Air Respirator (PD-SAR) Hip-Pac with Nylon Harness

Honeywell Panther™ Pressure Demand Supplied Air Respirator (PD-SAR) Hip-Pac with Nylon Harness_1
The newest addition to our Honeywell Panther PD-SAR family – a Hip-Pac with Nylon Harness - is an economic alternative ideal for your quick and dirty jobs! The Honeywell Panther PD-SAR is a combination supplied air respirator with escape for use in many industries and applications. The entire Hip-Pac family – now with NEW nylon harness version – provides the highest level of interchangeability, protection, and ease of operation.Features & Benefits:
  • Economy Nylon Harness is durable and easy to decontaminate, clean and replace after use in extreme environments.
  • Lightweight harness is comfortable and easy to use.
  • Sizeable waist belt allows for use of all sizes.
  • Choice of a 5-minute, 2216 psi aluminum cylinder or 10-minute, 3000 psi hoop-wrap fiberglass cylinder.
  • Facepiece options available for all needs – TwentyTwenty Plus Facepiece and PUMA Hood.
  • Includes Air Klic Pressure Demand Regulator with First Breath Activation.
  • For use in hazardous atmospheres including those identified as immediately dangerous to life or health (IDLH)—environments with little or no oxygen, with high concentrations of contaminants or where concentrations of contaminants are unknown.
  • NIOSH approved.
  • Cylinder Pressure Type : Low Pressure
  • Cylinder Duration : 5 | 10 minute (time unit)
  • Coupler Type : Foster | Schrader | Hansen | Hansen Stainless Steel
Image
SKU
Description
P968414
Hip-Pac, with 10-minute Escape, 3000 psig aluminum, without Quick-Disconnect
P968413
Hip-Pac, with 5-Minute Escape, 2216 psig aluminum, without Quick-Disconnect, No Facepiece
P968412
Hip-Pac, with 5-Minute Escape, 2216 psig aluminum, without Quick-Disconnect
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy