Check icon

Success

Your request has been successfully submitted.

Honeywell

Honeywell North® RU8800 Half Mask

Honeywell North® RU8800 Half Mask

Honeywell North® RU8800 Half Mask_1
Triple flange design equals superior fit, comfort and protection.The Honeywell North RU8800 Series half mask was designed specifically to accommodate hard-to-fit users. It includes three unique features that make it adaptable to almost any facial structure. The wraparound profile forms to the user's face while the facepiece pleats guide the mask towards the face and the triple flange, which includes three distinct sealing surfaces, provides sealing security for greater freedom of movement. These features work together to allow for the mask to fit a wide variety of sizes - ranging from extra small to extra larger.The size small RU8800 is a good choice for extra small/petite faces while the medium/large is ideal for people with broad or long faces.Features & Benefits:
  • Triple flange provides three sealing surfaces to ensure sealing security.
  • Soft and flexible silicone facepiece - comfortable for all day use.
  • Pleats on the facepiece provide gentle pressure to create a better seal.
  • Wraparound design contours to the user's face.
  • Low placement of inhalation valves maximizes field of vision.
  • Exhalation valve provide quick exhaust of warm, exhaled air.
  • Headstrap assembly includes extra wide cradle suspension and evenly distributes weight.
  • Woven straps that are easy to adjust and secure.
  • Available in small and medium/large.
  • Strap Style : Adjustable Strap
  • Valve Type : Exhalation Valve | Inhalation Valve
  • Facepiece Size : Small | Medium | Large
  • Standards : NIOSH 42 CFR 84
  • Facepiece Material : Silicone
  • Color : Navy Blue | Black
  • Cartridge Type : N-Series
Image
SKU
Description
RU88001S
RU88001, HALF MASK, SIZE SMALL - NA
RU88001ML
RU88001, HALF MASK, SIZE ML - NA
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy