Check icon

Success

Your request has been successfully submitted.

Honeywell

Honeywell BW™ Max XT ll

Honeywell BW™ Max XT ll

Honeywell BW™ Max XT ll_1
Go the distance and save with this smart, simple and economical way to compliance. Product Overview: Honeywell BW™ Max XT ll is the smart, simple, and economical way to compliance. Workers feel safe and incidents are minimized so everyone will be able to do more. That means savings realized from business continuity and productivity. Simple operation, with SmartSample pump. Honeywell BW™ Max XT ll reliably monitors up to four hazards and combines straightforward one-button operation with our robust, motorized pump for intelligent, remote sampling, ideal for confined spaces. The Honeywell BW™ Max XT ll is fully compatible with MicroDock II automated test and calibration system. Features & Benefits: • Monitors H2S, CO, O2 and combustibles • One-button operation with robust, motorized pump • Compatible with MicroDock II Quick Specs: • Size: 5.1 x 2.8 x 2.0 in. / 13.1 x 7.0 x 5.2 cm • Weight: 11.5 oz. / 328 g • Temperature: -4 to 122°F / -20 to 50°C
  • Sub-Category : Multi-Gas
  • Brand : BW
Image
SKU
Description
XT-XWHM-Y-NA
XT-XW00-Y-NA
XT-C01-MC5
Honeywell Multi Unit Cradle Charger Used With GasAlertMax XT II Gas Monitor
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now