Check icon

Success

Your request has been successfully submitted.

Honeywell

GasAlert Extreme

GasAlert Extreme

GasAlert Extreme_18
Designed with durability and comfort in mind, this gas detector monitors for any single gas hazard within its wide range of available toxic gas models. Product Overview: With easy on/off operation, this single gas detector offers extended longevity with a two year field-replaceable battery and sensor. Calibration is a simple automatic procedure and is compatible with BW Technologies by Honeywell's MicroDock II automatic test and calibration system. A wide range of user options, multi-language display and datalogging functionality make the GasAlert Extreme an ideal solution for many applications. Additional GasAlert Extreme features: • Tamper-proof settings with passcode protection • Continuous LCD shows real-time gas concentration • Compact and lightweight design makes it comfortable to wear • Water-resistant • Simple automatic calibration procedure; compatible with BW MicroDock II automatic test and calibration station Features & Benefits: • Equipped with internal vibrating alarm for high noise areas • Secure and accurate history with datalogging option • Multi-language support in English, French, German, Spanish, and Portuguese Quick Specs: • Size:1.1 x 2.0 x 3.75 in./ 2.8 x 5.0 x 9.5 cm • Weight:2.9 oz./ 82 g • Alarms: visual, vibrating, audible (95dB)- Low, High, TWA and STEL • Tests: Sensor integrity, circuitry, battery and audible/visual alarms on activation, battery (continuous) • Pump: Compatible with the Sampler motorized pump • Typical battery life:1.5 year battery life (typical) with replaceable 3V battery
  • Sub-Category : Multi-Gas
  • Brand : BW
Image
SKU
Description
GAXT-A-DL
GAXT-A2-DL
GAXT-D-DL
GAXT-C-DL-B
GAXT-A2-DL-B
GAXT-D-DL-B
GAXT-E-DL-B
GAXT-H-2-DL
GAXT-A-DL-B
GAXT-C-DL
GAXT-E-DL
GAXT-H-DL
GAXT-G-DL-B
GAXT-H-DL-B
GAXT-H-2-DL-B
GAXT-G-DL
GAXT-M2-DL
GAXT-M-DL
GAXT-N-DL-B
GAXT-S-DL
GAXT-M2-DL-B
GAXT-N-DL
GAXT-P-DL
GAXT-M-DL-B
GAXT-P-DL-B
GAXT-S-DL-B
GAXT-Z-DL
GAXT-V-DL-B
GAXT-Z-DL-B
GAXT-X-DL-B-2
GAXT-V-DL
GAXT-X-DL-2
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now