Check icon

Success

Your request has been successfully submitted.

Honeywell

FS10-R

FS10-R

FS10-R_1
A high-speed microprocessor based fire detection and process control system specially designed for liquid and powder coating applications, the FS System 10™ quickly detects the presence of a flame, reacts by initiating a shutdown of the electrostatic finishing process in a matter of milliseconds; and effectively interrupts the fire before residues and wet paint films can ignite. Product Overview: FS System 10™ A high-speed microprocessor based fire detection and process control system specially designed for liquid and powder coating applications, the FS System 10™ quickly detects the presence of a flame, reacts by initiating a shutdown of the electrostatic finishing process in a matter of milliseconds; and effectively interrupts the fire before residues and wet paint films can ignite. The FS System 10 is the only system that provides a two-stage response: an ALERT for spray gun "fireball" type fires and if the fire continues, a FIRE ALARM is declared in 4-5 seconds. The FS System 10 is vastly superior to conventional detectors due to the electro-optical quantum infrared sensors array and the ability to accurately detect fires without false alarms.The FS System 10 is available in both wall-mount controller and card controller configurations.(For additional information on card controller, consult the factory.) The detector is mounted in an explosion-proof housing.The wall-mounted controller is a self-contained system mounted in a NEMA 12 enclosure with LCD display and LED status lights.Three 10-amp mechanical relays have been incorporated for shutting down the paint flow, electrostatics and conveyor.Event history and fire tech data are reported by the detector in real time and data, then stored in the controller’s non-volatile memory.FirePic™ and SnapShot™ data can be downloaded from the RS-232 port of the controller from your PC.The controller may operate with one or two detectors. FS10-R Unitized The FS10-R Unitized is a multi-spectral infrared electro-optical flame detector designed specifically for liquid paint or powder spray booth applications. Based on the FS System 10, the FS10-R Unitized flame detector meets the need for a stand-alone capability and complies with the NFPA 33 Standard. The WideBand IR™, NearBand IR, and Visible sensors combined with the advanced signal procession provide optimum performance.High spend fire response with optional factory sensitivity settings and alarm outputs provide the best, proven solution to fire detection for the Finishing Industry. Additional Features and Benefits: • Multi-Spectral digital electro-optical infrared fire detector • Immune to false alarms caused by arcs or corona discharges • Built-in automatic "through the lens" self-test • Not sensitive to background radiant energy sources such as paint heaters • Not affected by absorbing smoke or paint solvent mist in liquid pant spray booths • Sees through paint, powder or oil residue on detector’s lens • Digital communications with RS-485 interface • FirePic™: retrieval of recorded pre-fire data • SnapShot™: dynamic graphical display of what the detector sees Features & Benefits: • Multi-spectral digital electro-optical infrared fire detector • Meets requirements of NFPA 33 • Unique two-stage ALERT and FIRE ALARM response Quick Specs: • Immune to false alarms caused by arcs or corona discharges • Built-in automatic "through the lens" self-test • Not sensitive to background radiant energy sources such as paint heaters
  • Brand : Honeywell
  • Sub-Category : Flame Detectors
Image
SKU
Description
FS10-R45-SS
FS10-RN30
FS10-RN45-MOD
FS10-R30-SS
FS10-R30
FS10-R45
FS10-R45-MOD
FS10-RN30-MOD
FS10-R30-MOD
FS10-RN45
FS10-RN30-SS
FS10-RN45-SS
FS10-R30-EC-MOD
FS10-R30-EC
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now