Check icon

Success

Your request has been successfully submitted.

Honeywell

Fendall Pure Flow 1000

Fendall Pure Flow 1000

Fendall Pure Flow 1000_12
The Fendall Pure Flow 1000 emergency eyewash station delivers the required 15 minutes of flushing with a preserved, buffered, saline solution that is superior to tap water for emergency eye care. No plumbing required! The Fendall Pure Flow 1000 emergency eyewash station delivers unequaled eyewash safety, reliability, and value. The patented system delivers contaminant-free and physiologically correct saline solution from factory-sealed cartridges.The Fendall Pure Flow 1000 does not require costly plumbing for affordable, portable placement near most workplace hazards. Patented design delivers a constant flow rate and stream height, and provides 0.4 gpm for 15 minutes as required by ANSI Z358.1-2009. A unique fluid pressure balancing system and nozzles maximize comfort with a soft “ribbon” of saline solution. Factory-sealed cartridges last up to 24 months, at least four times longer than other primary self-contained eyewash devices.Features & Benefits:
  • Self-contained and easy to install with no plumbing required. Can be easily and affordably placed near most workplace hazards or transported with optional universal cart or stand.
  • Factory-sealed fluid cartridges eliminate mixing, measuring, and the opportunity for airborne particles or microorganisms to contaminate the fluid prior to use.
  • Unique nozzle design delivers a soft “ribbon” of a preserved, buffered, saline solution superior to tap water for emergency eye care. A 100% sterile saline option is also available.
  • Constant flow rate permits thorough flushing with a constant flow rate and stream height that provides 0.4 gpm for entire 15-minute cycle required by ANSI Z358.1-2004.
  • Integral fluid reservoir captures waste fluid to eliminate spill hazards and simplify fluid disposal.
  • Easy cartridge replacement and cartridges remain sealed until activated. Expiration date is included on activation straps — and cartridge replacement takes less than five minutes.
  • Cartridge lasts at least four times longer than other primary, self-contained eyewashes.
  • Easy maintenance. ESP RFID technology gives you instant, accurate safety information about the cartridges while the easy view window makes inspection and maintenance
  • Easy to install, and instruction manual, video and cartridge components ensure proper installation and maintenance to prevent false activation.
  • Flow Duration : 15 minute (time unit)
  • Freeze Protection : No
  • Portable : Yes
  • Mounting Style : Wall | Mobile Cart | Mobile Stand
  • Features : Cartridge takes less than 5 minutes to install; Factory-sealed cartridges last up to 24 months.
  • Hands-Free : Yes
  • Solution Eyewash : Set of 2 Honeywell Saline solution cartridges; standard pH-balanced, sterile pH-balanced, high humidity
  • Shelf Life : 24 megaohm
  • RFID Tagged : Yes
  • Maintenance Period : 24 megaohm
Image
SKU
Description
32-001000-0022
Fendall Pure Flow 1000 Station Only - French Canadian (15 minute)
32-001013-0000
Fendall Pure Flow 1000 Replacement Cover - English
32-001000-0000
Honeywell Pure Flow 1000® Eye Wash Station
32-001015-0000
Honeywell Pure Flow 1000® Low Profile Dust Cover
32-001012-0000
Fendall Pure Flow 1000 Replacement Parts - English
32-001000-0070
Fendall Pure Flow 1000 Station Only - Mexican Spanish (15 minute)
32-001019-0000
Fendall Pure Flow 1000 Inspection Tag
32-001018-0000
Fendall Pure Flow 1000 Unit Labels Eng
32-001051-0000
Wall bracket for Fendall Pure Flow 1000
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy