Check icon

Success

Your request has been successfully submitted.

Honeywell

CF7000 Series Abrasive Blast Respirator

CF7000 Series Abrasive Blast Respirator

placeholder
The Honeywell CF7000 Series is a type CE respirator that has been designed to meet the requirements of respiratory protection in abrasive blasting operations. CF7000 Series is tested and certified to NIOSH 42 CFR 84 standard as a combination Type CE continuous flow supplied air abrasive blast respirator (CF-SAR) and air purifying respirator (APR) with P100 filters for entry, exit, to intermittent use to move from one air source to another, and escape.Features & Benefits:
  • CF7000 Series features the North P100 filters directly on the facepiece, this allows for secure and instantaneous switching to APR.
  • Workers will feel secure and confident in the APR backup if an air supply is disconnected or interrupted.
  • Lightweight, the CF7000 Series is 30% lighter than most other competitive abrasive blast respirators.
  • Workers will feel less fatigued and more comfortable to stay on task for a longer period of time.
  • Wide angle lens offers a panoramic view! A 160° field of vision allows workers a greater landscape of their surroundings for better awareness of obstacles, including trip and fall hazards.
  • Patented lens cartridge system, snap-on cartridge, made of impact-resistant polycarbonate, gives users four layers of lenses! Each lens layer is easily removed when the top layer becomes too abraded from blasting grit.
  • Less noise, the patented noise reducing muffler is <75 dB. Workers will appreciate a quieter work place.
  • NIOSH approved Vortex, the optional vortex cools or warms the ambient breathing temperature by plus or minus 30° F (approx 20° C); workers will feel more comfortable and relaxed.
  • Lens Magazine Material : Polycarbonate
  • Includes : Hood with Built-In Tight-Fitting Facepiece; One Magazine with 4 Lenses; Breathing Tube with Housing Assembly; Decon Belt; Two P100 Cartridges and Protective Filter/Exhalation Cover
  • Facepiece Material : Thermoplasic Polyurethane (TPU)
  • Size : Small | Medium/Large
  • Facepiece Seal Material : Silicone
  • Facepiece Size : Small | Medium/Large
  • Air Connection Type : Breathing Tube
  • Belt Material : Decon
Image
SKU
Description
CF7001SUS
Abrasive Blast CF-SAR assembly, size small. Includes: hood with built-in tight fitting facepiece, (1) magazine with (4) lenses, breathing tube with housing assembly, decon belt, (2) P100 cartridges and protective filter/exhalation cover.
CF7001US
Abrasive Blast CF-SAR assembly, size medium/large. Includes: hood with built-in tight fitting facepiece, (1) magazine with (4) lenses, breathing tube with housing assembly, decon belt, (2) P100 cartridges and protective filter/exhalation cover.
CF70050US
Cape assembly with head shroud for CF7000 Series Abrasive Blast CF-SAR
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy