Check icon

Success

Your request has been successfully submitted.

Honeywell

CF2000 Series Supplied Air for Tight Fitting Facepieces

CF2000 Series Supplied Air for Tight Fitting Facepieces

CF2000 Series Supplied Air for Tight Fitting Facepieces_1
Converts the 5500 and 7700 Series half masks, and the 5400 and 7600 Series full facepieces into a continuous flow supplied air respirator.Features & Benefits:
  • Breathing tube section close to face is soft and flexible for maximum flexibility.
  • Section behind back will not kink and interrupt air supply.
  • Connects to facepiece cartridge connections quickly and easily - no tools required.
  • Converts the 5500 and 7700 Series half masks, and the 5400 and 7600 Series full facepieces into a continuous flow supplied air respirator.
  • Swivel connection rotates 360 degrees so connection stays secure, no matter how much workers move around.
  • Y' breathing tube design goes over the shoulders so breathing tube is out of the way, lower profile on half masks to fit under welding helmets and faceshields.
  • Includes : CF2007 Breathing Tube and Adapter
  • Facepiece Size : Small | Medium/Large
  • Air Connection Type : Breathing Tube
Image
SKU
Description
CF2401
CF2000 CF-SAR assembl with 7600 Series full facepiece. Size medium/large.
CF2401S
CF2000 CF-SAR assembly with 7600 Series full facepiece. Size small.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy