Check icon

Success

Your request has been successfully submitted.

Honeywell

CF1000 Series Supplied Air for Loose Fitting Hoods

CF1000 Series Supplied Air for Loose Fitting Hoods

placeholder
Used with the Primair Series hoods as part of a continuous flow supplied air respirator.Features & Benefits:
  • Available with 34" and 40" breathing tube.
  • Available with nylon or easy to decon PVC belt.
  • Continuous flow airline assembly for use with North Primair Series hoods.
  • Hoods have an assigned protection factor (APF) of 1000.
  • Hose Material : High Density Polyethylene (HDPE)
  • Includes : Breathing Tube with Connector for Primair Hoods | Nylon Belt or PVC Belt
  • Air Connection Type : Breathing Tube
  • Belt Material : PVC | Nylon
Image
SKU
Description
CF1001DL
CF1000 Series CF-SAR assembly. Includes 40'' plastic breathing tube with connector for Primair hoods, and PVC belt.
CF1001D
CF1000 Series CF-SAR assembly. Includes 34'' plastic breathing tube with connector for Primair hoods, and PVC belt.
CF1001
Honeywell 36" Nylon PRIMAIR™ CF1000 Series Constant Flow Airline Assembly
CF1001L
CF1000 Series CF-SAR assembly. Includes 40'' plastic breathing tube with connector for Primair hoods, and nylon belt.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy