Check icon

Success

Your request has been successfully submitted.

Honeywell

CA200 Series PAPR

CA200 Series PAPR

CA200 Series PAPR_1
Triple Alarm system alerts user of low battery and low flow. Versitle PAPR can be used with tight fitting facepieces and hoods.Features & Benefits:
  • Available with 34" and 40" breathing tubes. PAPR assembly features a triple alarm system to alert user of low battery and low flow.
  • This versatile PAPR can be used with North tight fitting facepieces and hoods.
  • PAPR can be used with facepieces or hoods. Sensor adjusts flow to meet OSHA and CSA requirements.
  • Standard backpad with nylon belt or decon version with PVC belt.
  • Triple alarm system provides vibratory, visual and audible alert - lets users know when there is low flow or low battery even in noisy environments or when users are distracted.
  • Compatible Products : Primair Series Head Covers | North Tight Fitting Full Facepieces
Name
Description
File size
Image
SKU
Description
CA126
Bbackpad with PVC belt, replacement for CA200 Series PAPR.
CA201-H5
Honeywell North® PAPR Assembly With With Nylon Belt
CA201D
Honeywell North® PAPR Assembly With With Decontamination Belt
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy