Check icon

Success

Your request has been successfully submitted.

Honeywell

Blue 1 Series Half Mask

Blue 1 Series Half Mask

Blue 1 Series Half Mask_1
The Blue 1 silicone reusable half-mask respirator offers dual flange protection and a speaking diaphragm.Features & Benefits:
  • Silicone skirt provides a more comfortable fIt and soft feel to the face.
  • Speaking diaphragm for improved communication.
  • Dual sealing flange, with 1 inner and 1 outer flange, provides excellent facepiece seal and a more secure fit.
  • Rear split strap for easy donning and better support.
  • Retainer clips hold excess straps in place.
  • Continuous Flow SAR adapter kit available.
  • Packaged in a resealable bag to protect the respirator from contamination when not in use.
  • Facepiece Material : Silicone
  • Valve Type : Optional Speaking Diaphragm
  • Strap Style : Rear Split
  • Facepiece Size : Small | Medium | Large
  • Standards : NIOSH 42 CFR 84
  • Color : Blue | Gray
  • Cartridge Type : S-Series
Name
Description
File size
How to Don and Fit Check Your Sperian Half-Mask Respirator
147.94 KB
Cómo colocarse y comprobar el ajuste de su respirador de media cara Sperian
145.01 KB
Image
SKU
Description
B210010
B260000
Survivair 2000 half mask, silicone, with dual cartridge connectors for S series. Size medium.
B230010
B250000
Survivair 2000 half mask, silicone, with dual cartridge connectors for S series. Size small.
B270000
Survivair 2000 half mask, silicone, with dual cartridge connectors for S series. Size large.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy