Check icon

Success

Your request has been successfully submitted.

Honeywell

7800 Series Combination Supplied Air and Air-Purifying Respirator

7800 Series Combination Supplied Air and Air-Purifying Respirator

7800 Series Combination Supplied Air and Air-Purifying Respirator_1
The 7800 Series uses the same facepiece seal as the 7600 for superior comfort and fit. This supplied air respirator also features connections for filters and cartridges for emergency escape, and for entry and egress when unable to connect to the supplied air system.Features & Benefits:
  • 100% medical grade silicone sealing area with dual flange for superior fit and comfort.
  • Available with welding adapter. Latex free. Lens offers 200 degree field of vision.
  • Nose cup standard. Reduces fogging and increases worker comfort.
  • The 7800 Series is a combination continuous flow supplied air and air purifying respirator, ideal for use where entry, exit and escape from non-IDLH environments in air-purifying mode is desired.
  • Facepiece Size : Small | Medium/Large
  • Strap Style : 5-Point HeadStrap
  • Lens Material : Polycarbonate
  • Facepiece Material : Silicone
  • Nose Cup Size : Standard
  • Cartridge Type : N-Series
  • Speech Diaphragm : Standard
Image
SKU
Description
78005S
7800 Series CF-SAR assembly with silicone full facepiece. Size small. Includes: facepiece, breathing tube and belt.
78005
7800 Series CF-SAR assembly with silicone full facepiece. Size medium/large. Includes: facepiece, breathing tube and belt.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy