Check icon

Success

Your request has been successfully submitted.

Honeywell

7700 Series Half Mask

7700 Series Half Mask

placeholder
The benchmark in half masks. Made from 100% medical grade silicone, the wide sealing area provides exceptional fit and comfort. Cradle suspension features woven straps that provide for maximum mobility without sacrificing support. Easily converts to PAPR or supplied air.Features & Benefits:
  • Converts to PAPR or supplied air respirator. Latex free.
  • Lower headstraps stretch and move with the worker for more comfort without pulling on the facepiece.
  • The benchmark in half masks designed to provide maximum comfort, fit and performance.
  • Upper headstraps have minimum give to provide secure support.
  • Various thickness in sealing area for improved comfort and support - more support around the chin area and more flexibility on the nose bridge.
  • Wide, contoured sealing area for great fit.
  • Color : Black | Violet
  • Facepiece Size : Small | Medium | Large
  • Facepiece Material : Silicone
  • Valve Type : Exhalation Valve
  • Strap Style : Adjustable Strap
  • Cartridge Type : N-Series
Image
SKU
Description
770030M
North 7700 half mask, silicone, with dual cartridge connectors for N series. Size Medium
770030S
North 7700 half mask, silicone, with dual cartridge connectors for N series. Size Small
770030L
North 7700 half mask, silicone, with dual cartridge connectors for N series. Size large.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy