Check icon

Success

Your request has been successfully submitted.

Honeywell

7600 Series Full Facepiece

7600 Series Full Facepiece

placeholder
The most comfortable mask available. Double flange sealing area made from medical grade silicone for a comfortable fit and optimum facepiece to face seal. Other features include wide field of vision, 5 strap harness and chin support.Features & Benefits:
  • 100% medical grade silicone sealing area with dual flange for superior fit and comfort. Latex free.
  • Lens offers 200 degree field of vision.
  • Nose cup standard.
  • Reduces fogging and increases worker comfort.
  • The most comfortable full facepiece available delivers superior fit and durability.
  • Connection Type : Threaded
  • Lens Material : Polycarbonate
  • Strap Style : 5-Point HeadStrap
  • Facepiece Size : Small | Medium/Large
  • Facepiece Material : Silicone
  • Nose Cup Size : Standard
  • Speech Diaphragm : Standard
  • Cartridge Type : N-Series
Image
SKU
Description
760008A
North 7600 full facepiece, silicone, with five strap headband, dual cartridge connectors for N series. Size medium/large.
760008ASW
North 7600 full facepiece with welding attachment, silicone, with five strap headband, dual cartridge connectors for N series. Size small.
760008AS
North 7600 full facepiece, silicone, with five strap headband, dual cartridge connectors for N series. Size small.
760008AA
760008AAS
760008AW
North 7600 full facepiece with welding attachment, silicone, with five strap headband, dual cartridge connectors for N series. Size medium/large.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy