Check icon

Success

Your request has been successfully submitted.

Honeywell

5400 Series Full Facepiece

5400 Series Full Facepiece

5400 Series Full Facepiece_1
The best value you can find in a full facepiece. Honeywell innovation, quality and attention to detail come together in an economically priced mask. Standard features include a nose cup and wide field of vision. The 5400 easily converts to a PAPR or Supplied Air respirator.Features & Benefits:
  • Available with welding adapter.
  • Converts to PAPR or supplied air respirator. Latex free.
  • Lens offers 200 degree field of vision.
  • Nose cup standard.
  • Reduces fogging and increases worker comfort.
  • The best value you can find in a full facepiece.
  • Honeywell innovation, quality and attention to detail come together in an economically priced mask.
  • Strap Style : 4-Point HeadStrap
  • Facepiece Material : Elastomeric
  • Facepiece Size : Small | Medium/Large
  • Lens Material : Polycarbonate
  • Nose Cup Size : Standard
  • Cartridge Type : N-Series
Image
SKU
Description
54001
North 5400 full facepiece, elastomeric, with four strap headband, dual cartridge connectors for N series. Size medium/large.
54001SW
North 5400 full facepiece with welding attachment, elastomeric, with four strap headband, dual cartridge connectors for N series. Size small.
54001W
Honeywell Meduim/Large Elastomer Dual Cartridge Full Facepiece For 5400 Series/Full Face
54001S
North 5400 full facepiece, elastomeric, with four strap headband, dual cartridge connectors for N series. Size small.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy