Check icon

Success

Your request has been successfully submitted.

Honeywell

4000 Full Facepiece with Welding Adapter

4000 Full Facepiece with Welding Adapter

4000 Full Facepiece with Welding Adapter_1
The 4000 Full Facepiece respirator is an industry classic in black and with welding attachment options.Features & Benefits:
  • Pliable silicone facepiece ensures comfort.
  • Black silicone skirt for welding applications.
  • Scratch-resistant lens.
  • Offset brow guard keep lens safe when placed on flat surfaces.
  • Choice of 4-point or 5-point headstrap.
  • CF-SAR conversion kits available.
  • Available in two sizes for wide range of fit.
  • The welding shield attachment easily clamps onto the Survivair 4000 facepiece lens without the use of tools or mask disassembly (for use with black facepiece only).
  • Choice of a shade 10 lens or an Auto- Darkening Variable shade 9-12 lens welding shield.
  • Flame-retardant bibs are also available which easily snap onto any welding shield providing extra protection to a wearer’s neck, forehead and cartridges/filters.
  • For Use With : Welding Shields
  • Material : Silicone
Image
SKU
Description
430010
Upper Protective Bib for Welding attachment
430005
Lower Protective Bib for Welding attachment
430000
Welding Lens for Survivair 4000 Series Full Facepieces, Fixed Shade (10)
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy