Check icon

Success

Your request has been successfully submitted.

Gas Detection Solutions for Decontamination Applications

Food processing plants, barns and pens, leather processing plants, hospitals, grocery stores – in many industries and facilities, decontaminating areas with disinfectants or other compounds to eliminate bacteria or other biological items is required on a regular basis.

But this process can create toxic gasses, such as:

–             Hydrogen Peroxide

–             Ammonia

–             Chlorine

–             Chlorine Dioxide

–             Ethylene Oxide

–             Formaldehyde

–             Hydrogen Chloride

–             Ozone

Protection solutions

Decontamination workers typically wear full-body protection against gases resulted in the decontamination process.

Gases should be monitored during all phases of the decontamination process - prior to personnel re-entering the area, during decontamination and when PPE is being removed by decontamination personnel.

Fixed gas detectors are recommended to alert of gas leaks, prior to personnel entering the storage area where decontamination chemicals are stored.

Portable gas detectors from Honeywell

Honeywell offers the broadest range of fixed and portables gas detection solutions to meet all decontamination safety needs. Electrochemical, Chemcassete, and colorimetric gas detection tubes can be used to detect leaks and or background toxic levels.

SPM Flex

•             No calibration required

•             Rugged design resistant to harsh conditions

•             Extra large display can be easily viewed through PPE

•             Gases detected:

-              Hydrogen Peroxide

ToxiRAE Pro®

•             Compact and rugged design

•             Large display can be easily seen through PPE

•             Water-resistant to liquids and foams used during decontamination

•             Gases detected: Formaldehyde, Hydrogen Chloride

BW™ Solo

•             Simple, one-button operation

•             Large display can be easily seen through PPE

•             Water-resistant to liquids and foams used during decontamination

•             Gases detected: ammonia, Ozone, Chlorine, Chlorine Dioxide, Ethylene Oxide

Colorimetric Gas Detection Tubes

•             Easy to use, even in multiple layers of gloves

•             Easy-to-read with sharp, clear color change

•             No calibration or other maintenance required

•             Gases detected: ammonia, Chlorine, Chlorine Dioxide, Formaldehyde, Hydrogen Chloride, Ozone

Fixed Gas detection solutions

Midas®

•             Gases detected:  Ammonia, Chlorine, Chlorine Dioxide, Hydrogen Chloride, Ozone

 Sensepoint XCL

•             Quick installation

•             Rapid configuration

•             Simple to operate

•             Gases detected: Ammonia

 Satellite XT

•             Fast, reliable, specific gas detection

•             Continuous real-time monitoring

•             Interchangeable intelligent sensor cell

•             No dynamic gas calibration required

•             Gases detected: Ammonia, Chlorine Dioxide, Hydrogen Chloride, Ozone

If we can help you,  contact a Honeywell authorized distributor to learn more and request a demonstration.

Author Image
Alexandra Serban
Content Marketing Specialist
Alexandra Serban is the Content Marketing Specialist for Honeywell Industrial Safety. A seasoned writer and digital storyteller, she is learning and reporting on industrial safety news, trends and products.