Check icon

Success

Your request has been successfully submitted.

Honeywell ThermoRebellion™

Advanced Infrared Non-Invasive Thermal Fever Detection

Contact Us

 

More Information

 

Presentation Video

 

Datasheet

 

Brochure

 

Product Webpage

 

*Honeywell ThermoRebellion™ is not currently FDA cleared

•     The Honeywell ThermoRebellion™ measurement is not intended for use in the diagnosis of disease or other conditions, or in the cure, mitigation, treatment or prevention of disease, including COVID-19;
•     Elevated temperature identified by the Honeywell ThermoRebellion™ system should be confirmed with secondary evaluation methods (e.g., an NCIT or clinical grade contact thermometer);
•     Public health officials, through their experience with the Honeywell ThermoRebellion™ device in the particular environment of use, shall determine the significance of the detection of any elevated temperature based on the skin telethermographic temperature measurement;
•     The Honeywell ThermoRebellion™ technology should be used to measure only one subject’s temperature at a time;
•     Visible thermal patterns are only intended for locating the points from which to extract the thermal measurement;
•     Additional detail relating to the use and functionality of the Honeywell ThermoRebellion™ products will be included in the product labeling, manual, and other accompanying documentation.