Check icon

Success

Your request has been successfully submitted.

Construction Solutions

Equipment failure is never an option. Reach out to a Honeywell safety expert to find the right safety solution that works as hard as you do.

CONTACT US

 

Safety From the Ground Up. Explore our Solutions

 

Fall Protection

H100 Harness

This cost-competitive harness will keep you compliant and meet your most common fall protection needs.


TurboLite™ Personal Fall Limiter

TurboLite’s lightweight design fall limiter eliminates the need for a shock-absorbing lanyard, can easily travel with the worker and will arrest the fall within inches.

Ladder Safety Checklist

Use this guide to ensure your ladder safety compliant. 




 

Hearing Protection

MAX® Disposable Earplug

The world’s most popular polyurethane foam earplug, MAX offers superior noise-blocking performance in a disposable earplug. Great for a construction site. 

VeriShield™ 100 Series Family

Superior hearing protection in a lightweight design. Optimum confort even over long periods of use makes them solutions users will want to wear.

Construction & Noise Exposure

Construction workers experience the second highest rate of occupational exposure to noise.
 

 

Eye Protection

Uvex Avatar™

Our innovative eyewear allows extreme adjustability to ensure comfort and perfect fit. Available in OTG too. 



Uvex Hypershock®

Lightweight, wrap-around full frame design offers high impact protection with additional comfort and safety features Available in HSAF coating. 

 

Uvex HydroShield® Anti-Fog Coating

Uvex HydroShield® Anti-Fog technology keeps safety eyewear lenses consistently fog-free 90X longer than the majority of other anti-fog products, and requires no application and no maintenance.
 
 

 

Hand, Head & Face Protection

CoreShield™

Thanks to its high-performance fiber, the CoreShield™ range offers complete cut protection from Level A/A1 to F/A9, in a choice of gauges and coatings.
 

E-2 Hard Cap

The exclusive smooth crown design contains a technically advanced suspension with eight load bearing points to stabilize and balance the hard hat during everyday wear making it ideal for construction.

Dual Crown Faceshields

Made from Noryl, the same material used in our welding helmets, model F400DC series protective masks are stronger, more durable and more heat resistant than ordinary faceshields.

 

Respiratory Protection

SAF-T-FIT Plus (NIOSH)

This Molded Cup disposable respirator offers the most variety in protection, size and comfort.

HM500 Half Mask

Featuring a lightweight design, soft material, easy operation features and a dropdown function. Launching soon in 2020.

COMING SOON

North® Primair® 700 Series

PA700 SERIES – Offering convenience, comfort, and confidence, the PA700 is a belt mounted, powered air purifying.

Honeywell Safety Solutions

Our passion for developing quality protection for workers has kept us at the forefront of the construction industry. Honeywell can help from onsite demonstrations, to hazard assessments, and more.