Check icon

Success

Your request has been successfully submitted.

Fire

Pressure Demand SAR with Escape Cylinder (NIOSH)

Pressure Demand SAR with Escape Cylinder (NIOSH)

Pressure Demand SAR with Escape Cylinder (NIOSH)_1
This product provides air from a remote air source for entry into and escape from IDLH atmospheres. Escape cylinders available in 5-, 10- and 15-minute durations.Features & Benefits:
  • The Pressure Demand SAR with Escape Cylinder (Hip-Pac) offers the same reliable facepieces and second stage regulators as the Cougar and 1997-style Panther SCBAs.
  • It allows the user to comfortably wear the respirator to enter an IDLH environment while breathing from a remote air source.
  • Should the air supply be interrupted, the user can switch to the cylinder for escape.
  • The escape cylinder is available in 5-, 10- and 15-minute durations.
  • Includes : Cylinder | Facepiece | Nose Cup | Headstrap | Headnet | Puma Hood | Quick Disconnect
  • Cylinder Duration : 5 | 10 | 15 minute (time unit)
  • Facepiece Material : Silicone
  • Coupler Type : Foster | Schrader | Hansen | Hansen stainless steel
  • Facepiece Size : Small | Medium | Large
  • Nose Cup Size : Small | Medium | Large
  • Maximum Number of Cylinders : 1
  • Head Harness Type : Silicone | Kevlar
  • Second Stage Regulator : Pilot Valve
  • Harness Material : Kevlar/Nomex Blend
  • Cylinder Material : Aluminum | Carbon | Hoop-wrapped Fiberglass
Image
SKU
Description
P968455
Honeywell 2216 psig Panther® PD-SAR TwentyTwenty Plus Small Full Facepiece
P968475
Honeywell 3000 psig Panther® PD-SAR
P968500
Survivair Panther Hip-Pac, w/15-Minute Escape (3000 psig, Hoop-Wrapped Fiberglass), w/Q.D., No Coupling, TC-13F-307
P968410
Honeywell 2216 psig Panther® PD-SAR with Escape Cylinder
P968477
Survivair Panther Hip-Pac, w/10-Minute Escape (3000 psig, Aluminum), w/out Q.D., No Coupling, TC-13F-301
P968457
Honeywell Medium Aluminum Panther® Hip-Pac Supplied Air Respirator
P968605
Honeywell 4500 psig Panther® PD-SAR
P968615
Survivair Panther Hip-Pac, w/10-Minute Escape (4500 psig, Fully Wrapped Carbon), w/Q.D., No Coupling, w/COMPASS Integrated PASS Device, w/Buddy Breather, TC-13F-482
P968411
Panther Hip-Pac, No Facepiece, with 10-Minute Escape, 3000 psig Aluminum, with Quick-Disconnect
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy