Check icon

Success

Your request has been successfully submitted.

Extreme Environment

Honeywell BW™ Solo

Honeywell BW™ Solo

Honeywell BW™ Solo_7
Honeywell BW™ Solo is a easy to service single-gas detector with BLE connectivity that provides real-time visibility into the status and safety of hazardous-area workers, helping companies respond faster, more knowingly and decisively to safety incidents. Product Overview: Honeywell BW™ Solo is a easy to service single-gas detector with BLE connectivity that provides real-time visibility into the status and safety of hazardous-area workers, helping companies respond faster, more knowingly and decisively to safety incidents. Data from the detector or its IntelliDox docking station is downloadable to a PC, where it can be aggregated and managed through Honeywell’s Safety Suite software platform to automate key compliance tasks like regulatory records management. Can detect up to 14 user-selected common and exotic gases. User-friendly operation, lightweight convenience and ease of maintenance and serviceability can lower long-term ownership cost of a gas monitoring system. Features & Benefits: • User-friendly operation • Easy-to-read display for multiple languages • Lightweight convenience • Ease of maintenance • Serviceability • The new 1-Series sensor for enhanced reliability Connected Bluetooth Low Energy (BLE) capabilities Quick Specs: • High standards of sensor quality and reliability • The easiest single-gas detector to service • The first single-gas detector with the 1 Series sensor for CO, H2S and O2 • Complete with an extensive selection of sensor options • Compatible with IntelliDoX BW™ Solo- "How -To" VIDEOS:
  • Brand : BW
  • Sub-Category : Single-Gas
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now