Check icon

Success

Your request has been successfully submitted.

Chemical Splash 

Honeywell TITAN SCBA (NIOSH) CBRN Facepiece

Honeywell TITAN SCBA (NIOSH) CBRN Facepiece

Build an SCBA from Partially Configured SKUs: Build an SCBA in five simple steps by choosing from PARTIALLY CONFIGURED SKUs. Each of the steps listed below includes pre-configured part numbers with the most popular options available. Choose the harness assembly, facepiece, communications device and cylinders that will serve you best. This is Step 2 for building a TITAN SCBA from partially configured SKUs. From the options, below, choose a CBRN Facepiece, then proceed to Step 3
Name
Description
File size
Image
SKU
Description
282016
MASK, CBRN, SM, BLK, MED NOSECUP, HDNET
282041
MASK, CBRN, MED, BLK, SMALL NOSECUP
282053
MASK, CBRN, SM, BLK, SMALL NOSECUP
282032
MASK, CBRN, LG, BLK, MED NOSECUP
282022
MASK, CBRN, MED, BLK, MED NOSECUP
282048
MASK, CBRN, SM, BLK, SM NOSECUP, HDNET
282012
MASK, CBRN, SM, BLK, MED NOSECUP
282050
MASK, CBRN, MED, BLK, SM NOSECUP, HDNET
282036
MASK, CBRN, LG, BLK, MED NOSECUP, HDNET
282026
MASK, CBRN, MED, BLK, MED NOSECUP, HDNET
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now