Biohazard
Honeywell TITAN SCBA (NIOSH) Harness Assemblies
Honeywell TITAN SCBA (NIOSH) Harness Assemblies
Build an SCBA from Partially Configured SKUs: Build an SCBA in five simple steps by choosing from PARTIALLY CONFIGURED SKUs. Each of the steps listed below includes pre-configured part numbers with the most popular options available. Choose the harness assembly, facepiece, communications device and cylinders that will serve you best. This is Step 1 for building a TITAN SCBA from partially configured SKUs. From the options, below, choose a Harness Assembly, then proceed to Step 2.
Name
Description
File size
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download now