Check icon

Success

Your request has been successfully submitted.

Boots

XTRATUF® Neoprene Footwear

XTRATUF® Neoprene Footwear

placeholder
Slip-resistant Chevron outsoles for sure-gripping traction. Lightweight, shock absorption comfort with cork-cushioned insoles. Easy on and off with smooth, durable fabric linings. Immersed in a special sealant for an XTRATUF “total protection shield.” Seamless waterproof construction. Built-in foam insulation. Chevron sole and heel. Steel toe meets ASTM F2413-05 Meets electrical hazard requirements of ASTM F2413-05.Men’s Whole Sizes: 3-15.Features & Benefits:
  • Seamless construction is 100% waterproof to keep workers’ feet dry and comfortable.
  • Built-in Polymeric foam insulation provides added warmth.
  • Chevron outsoles provide excellent traction to reduce injuries from slip or fall hazards.
  • Removable insoles and durable fabric linings provide shock absorption and wick away moisture to keep workers’ feet dry and comfortable.
  • Neoprene is highly resistant to many organic and inorganic acids, chemicals, and contaminants, prolonging the life of the boot and keeping workers free of harmful irritants.
  • Shoe Gender : Men
  • Upper Material : Neoprene
  • Overall Height : 40.6 centimetre | 16 inch
  • Shoe Color : Copper Tan
  • Shoe Size : Men's 3-15
  • Water Resistance : Waterproof
  • Steel Midsole Protection : No
  • Steel Toe Protection : Yes (Style # 22273G)
  • Metatarsal Protection : No
  • Tread : Chevron
  • Material : Neoprene
  • Insulated : Yes
Image
SKU
Description
22273G-CTM-050
Boot _ XTRATUF _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22273G-CTM-090
Honeywell Size 9 XTRATUF® Brown 15" Insulated Neoprene Boots
22273G-CTM-070
Boot _ XTRATUF _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22273G-CTM-030
Boot _ XTRATUF _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22273G-CTM-080
Honeywell Size 8 XTRATUF® Brown 15" Insulated Neoprene Boots
22273G-CTM-140
Boot _ XTRATUF _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22273G-CTM-100
Honeywell Size 10 XTRATUF® Brown 15" Insulated Neoprene Boots
22273G-CTM-120
Honeywell Size 12 XTRATUF® Brown 15" Insulated Neoprene Boots
22273G-CTM-040
Boot _ XTRATUF _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22273G-CTM-130
Honeywell Size 13 XTRATUF® Brown 15" Insulated Neoprene Boots
22273G-CTM-060
Boot _ XTRATUF _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22273G-CTM-110
Honeywell Size 11 XTRATUF® Brown 15" Insulated Neoprene Boots
22273G-CTM-150
Boot _ XTRATUF _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22274G-CTM-060
Boot _ XTRATUF _ 16 in (40.6 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
22274G-CTM-110
Boot _ XTRATUF _ 16 in (40.6 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
22274G-CTM-050
Boot _ XTRATUF _ 16 in (40.6 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
22274G-CTM-080
Boot _ XTRATUF _ 16 in (40.6 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
22274G-CTM-100
Boot _ XTRATUF _ 16 in (40.6 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
22274G-CTM-090
Boot _ XTRATUF _ 16 in (40.6 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
22274G-CTM-130
Boot _ XTRATUF _ 16 in (40.6 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
22274G-CTM-070
Boot _ XTRATUF _ 16 in (40.6 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
22274G-CTM-140
Boot _ XTRATUF _ 16 in (40.6 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
22274G-CTM-120
Boot _ XTRATUF _ 16 in (40.6 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now