Check icon

Success

Your request has been successfully submitted.

Earplugs

Refill Bag

It's All about Choice.

placeholder
To ensure sufficient stock of suitable hearing protectors is available, Howard Leight offers two convenient ways to keep your dispenser full. Choose pre-filled canisters of 400 earplugs, or zip top bags of 200 earplugs to refill the dispenser.Earplug dispensers offer a cost-effective solution to outfitting many workers with hearing protection, saving money while eliminating waste. The canisters are a level 7 blow-molded recyclable plastic, which can be recycled just like a water bottle, making it an economic benefit. To be more environmentally friendly, choose the zip top bag of earplugs, and refill your stock by reusing the canister.REFILL & ASSEMBLY
  • Step 1: Remove canister from dispenser base. Turn upside-down and then remove canister lid. Refill canister with bag of Howard Leight disposable earplugs.
  • Step 2: Once canister is full (up to 400 ear plugs), snap canister lid back onto canister. You will hear a click sound to assure it is back in place.
  • Step 3: Flip canister right side up and gently insert back into dispenser base. Arms of dispenser base will click when canister is properly inserted
Features & Benefits:
  • Zip Top Bags of 200 prs per bag (10 bags per case)
  • Canister can be refilled using the zip bags
  • Material : Plastic
  • Canada Class : A (L)
  • Color : Black; Clear; Red
Image
SKU
Description
FF-LS4-REFILL
FirmFit is Cylinder Shape Foam Earplug. Uncorded, Bulk Refill, UOM= CS, 200 Pairs per Bag, 10 Bags per Case, 2000 Pairs per Case
LL-LS4-REFILL
Laser Lite, dual color, contoured t-shape, low-pressure single-use foam earplug. Uncorded, Bulk Refill, UOM = CS, 2000 Pairs per Case, 200 Pairs per Bag, 10 Bags per Case
LPF-LS4-REFILL
MaxLite, single color (green), contoured t-shape, low-pressure single-use foam earplug. Uncorded, Bulk Refill, UOM = CS, 2000 Pairs per Case, 200 Pairs per Bag, 10 Bags per Case
MAX-LS4-REFILL
MAX Highest attenuating single-use earplug, contoured bell shape. Uncorded, Bulk Refill, UOM = CS, 2000 Pairs per Case, 200 Pairs per Bag, 10 Bags per Case
MM-LS4-REFILL
MultiMax, Two-sizes-in-one single-use earplug. Uncorded, Bulk Refill, UOM = CS, 2000 Pairs per Case, 200 Pairs per Bag, 10 Bags per Case
XTR-LS4-REFILL
X-treme, bullet shaped earplug. Uncorded, Bulk Refill, UOM = CS, 2000 Pairs per Case, 200 Pairs per Bag, 10 Bags per Case
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now