Check icon

Success

Your request has been successfully submitted.

Earplugs

FirmFit®

The most comfortable the earplug, the longer they'll wear it

placeholder
Extensive research into earplug preferences revealed that some workers prefer a firm foam earplug. They gain a sense of security from feeling the earplug in their ear. And while they like knowing the earplug is there, workers want greater comfort. Independent tests reveal that FirmFit outperforms the leading classic-style earplug, providing workers with a more comfortable option.Features & Benefits:
  • Significantly softer than other cylindrical PVC foam earplugs — you can feel that FirmFit is softer when you hold it
  • Exerts less expansion pressure on the ear canal
  • Requires less pressure to roll down, and a slow recovery rate provides plenty of time to correctly insert in ear canal
  • Distinct “warning” orange color makes compliance checks easy
  • Prefilled canister refills for the HL400™ Earplug Dispenser and Bulk refills for LS-400 and LS-500 Earplug Dispensers save time, waste and space
  • Reusability : Disposable
  • Earplug Shape : Cylinder
  • Earplug Size : One Size Fits All
  • Canada Class : A (L)
  • Material : PVC
  • High Visibility : Yes
  • Color : Orange
  • Detectable : No
  • Noise Reduction Rating : 30 decibel
Image
SKU
Description
FF-1
Honeywell Howard Leight FirmFit™ Cylinder PVC Uncorded Earplugs
HL400-FF-INTRO
HL400 Dispenser with 1 prefilled canister of 400 pairs of FirmFit earplugs. UOM = CS
FF-1-PB
Uncorded, Paperbag, UOM = BX, 100 Pairs per Box, 10 Boxes per Case, 1000 Pairs per Case
FF-30
Honeywell Howard Leight FirmFit™ Cylinder PVC Corded Earplugs
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now