Check icon

Success

Your request has been successfully submitted.

Earmuffs

Thunder®

Top-of-the-line Protection and Comfort.

placeholder
Thunder series earmuffs are designed with all-day comfort in mind. Thunder headband earmuffs feature a unique dual headband for better positioning and breathability, and a non-deforming outer headband that minimizes pressure on the head. Plus, its dielectric construction withstands use and abuse, while protecting workers in electrical environments. The Thunder series features patented Air Flow Control technology for optimal attenuation across all frequencies and also snap-in ear cushions for easy maintenance.Features & Benefits:AIR FLOW CONTROL TECHNOLOGY Howard Leight's patented Air Flow Control delivers optimal attenuation across all frequencies, without increasing earcup size or weight. A patented baseplate chamber and high-tech non-woven layer manage the flow of air inside the earmuff to control how sound reaches the ear. The result is better, more consistent overall attenuation for virtually all industrial noise environments. Air Flow Control is a standard feature on all Thunder series earmuffs.Howard Leight Cap-Mounted Earmuffs now work with North Hard Hats and Face shields. These earmuffs have been engineered to seamlessly integrate with hard hats and face shields to provide an effective unit for worker head and hearing protection.
  • Dielectric construction suitable for all workplaces, especially electrical environments
  • Uniform headband pressure for all head sizes, providing better comfort for long-term wear
  • Non-deforming outer headband withstands rough treatment
  • Quick-Click height adjustment remains fixed during wear
  • Snap-in ear cushions make replacement quick and easy
  • Helmet earmuffs available to fit a variety of hard hats, including Honeywell North Hard Hats.
  • Earmuff Type : Over the Head
  • Headband Material : Plastic
Image
SKU
Description
1010975
Hygiene Kit T2, UOM = EA, 10 Each per Case
1010974
Hygiene Kit for T1 Earmuff, UOM = EA, 10 Each per Case
1011602
Honeywell Howard Leight Thunder® T2H Dark Green Helmet Mount Earmuffs
1010970-H5
Honeywell Howard Leight Thunder® T3 Black Over-The-Head Earmuffs
1011601
Honeywell Howard Leight Thunder® T1H Light Green Helmet Mount Earmuffs
1011600-H5
Honeywell Howard Leight Thunder® T1F Light Green Over-The-Head Earmuffs
1011603
Honeywell Howard Leight Thunder® T3H Black Helmet Mount Earmuffs
EM4157-HL
Thunder T1H for North blue cup; UOM = BOX, 1 earmuff per box, 10 boxes per case
EM2177-HL
Honeywell Howard Leight Thunder® T1H Red Helmet Mount Earmuffs
1010928-H5
T1, UOM = EA, 10 Each per Case Headband Earmuff - Dielectric
1010929-H5
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now