Safety Eyewear
Uvex Vapor Series
Uvex Vapor Series
Uvex Vapor Series safety eyewear has a sporty, metallic blue painted frame and is lightweight for all-day wear. It has 9-base wrap-around dual lenses and soft nose bridge. North Vapor Series is available in Uvextra AF or scratch-resistant hardcoat. Includes adjustable break-away FlexiCord.Features & Benefits:
- Available in Uvextra AF or Hardcoat lens coating
- Dual 9-base wrap-around, contoured lens design
- Available in clear, gray, and silver mirror lens tints
- Adjustable break-away FlexiCord
- ANSI Z87.1+ 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Uvextra Anti-Fog coating
- Scratch-resistant hardcoat coating
- Dual 9-base wrap-around lens design
- Soft nose bridge for better comfort and fit
- Lightweight frames
- ANSI Z87.1+ 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Includes adjustable break-away FlexiCord
- Product Platform Advantages : Lightweight, contoured sporty, comfort fit. Includes break-away FlexiCord; Available with scratch-resistant Hardcoat.
- Lens Coating : HC | Uvextra AF
- Nose Bridge Style : Soft
- Temple Options : Spatula | FlexiCord
- Frame Color : Metallic Blue
Image
SKU
Description
11150901
Honeywell Uvex Vapor® Blue Safety Glasses With Gray Anti-Scratch/Hard Coat Lens
11150905
Honeywell Uvex Vapor® Blue Safety Glasses With Clear Anti-Fog Lens
11150900
Honeywell Uvex Vapor® Blue Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
11150904
Vapor Protective Eyewear (ANSI Z87+ / CSA Z94.3 Approved)
11150906
Vapor Protective Eyewear (ANSI Z87+ / CSA Z94.3 Approved)
11150910
Honeywell Uvex Vapor® II Metallic Blue Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
11150915
Vapor II Protective Eyewear (ANSI Z87+ / CSA Z94.3 Approved)
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download now