Check icon

Success

Your request has been successfully submitted.

Safety Goggles

Uvex Classic

Uvex Classic

Uvex Classic_5
Uvex Classic Safety Goggles fit over most Rx spectacles. Four models available for dust, mist or chemical splash – indirect vented, closed vented, indirect hooded; and for dust and mist only – indirect hooded with face foam. Available with Uvextreme anti-fog coating.Features & Benefits:
  • Available in Uvextreme Anti-Fog lens coating
  • Fits over most Rx spectacles
  • Frosted browguard reduced glare
  • Available in four models including foam, and in/direct vents
Certifications
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Uvextreme Anti-Fog coating
Fit:
  • Fits over most Rx spectacles
  • Indirect vented, closed vented, indirect hooded, indirect hooded with face foam
Protection:
  • Frosted browguard reduces overhead glare
  • Available in foam, hood indirect vent, indirect vent and closed vent
  • U6 lens filter 99.9% of UVB/UVA
  • Certified to meet ANSI+ 2015 standard
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Value Proposition:
  • Available in 4 models including: foam, hood indirect vent, indirect vent and closed vent
  • Headband Color : Gray
  • Lens Color : Clear
  • Lens Coating : Uvextreme AF
  • Product Type : Safety Goggles
  • Frame Color : Clear
  • Headband Material : Neoprene
  • Headband Included : Yes
  • Product Platform Advantages : Four models available for dust, mist or chemical splash - indirect vented, closed vented, indirect hooded; and for dust and mist only - indirect hooded with face foam; Fits over most Rx spectacles; Available with Uvextreme Anti-Fog lens coating.
Image
SKU
Description
S350
Honeywell Uvex Classic™ Hood Indirect Vent Goggles With Clear Frame And Clear Uvextreme® Anti-Fog Lens
S350CF
Honeywell Uvex Classic™ Face Foam Hood Indirect Vent Goggles With Clear Frame And Clear Uvextreme® Anti-Fog Lens
S360
Honeywell Uvex Classic™ Indirect Vent Goggles With Clear Frame And Clear Uvextreme® Anti-Fog Lens
S364
Honeywell Uvex Classic™ Closed Vent Goggles With Clear Frame And Clear Uvextreme® Anti-Fog Lens
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now