Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

Uvex Seismic Readers

Uvex Seismic Readers

Uvex Seismic Readers_1
Uvex Seismic Readers is a sealed eyewear that protects against impact, dust and debris. It has a flame-resistant, cushioned-lined subframe, and a removable headband is available for all-day comfort. Uvex Seismic Readers are available in three diopter strengths: +1.5, +2.0 and +2.5 magnifications.Features & Benefits:
  • PC lens, Uvextra AF
  • Face cushioning, padded temple tips, flexible nose pads, adjustable headband is available
  • Available in wide range of lens tints. Subframe and headband are flame-resistant and latex free
  • Replaceable subframe, detachable headband available
  • Sealed style frame
Certifications:
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard (with sub frame)
Polycarbonate Lens Coatings available in:
  • Uvextra Anti-Fog coating
Fit:
  • Replaceable, flame-resistant, cushion-lined subframe
  • Face cushioning and padded temple tips
  • Soft, flexible nose pads reduce slippage
  • Adjustable, flame-resistant headband available
Protection:
  • Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • U6 grade –level filtering 99.9% UVB/UVA protection
Value Proposition:
  • Cushion-lined subframe is replaceable
  • Headband is available
  • Uvex Seismic non-readers available
Style:
  • 3/4 Frame
  • Product Type : Sealed Eyewear
  • Frame Style : Full Frame
  • Nose Bridge Style : Flexible | Soft
  • Temple Options : Cushioned | Headband
  • Product Platform Advantages : Comfortable; Adjustable; Sealed protection; Flame resistant and latex free replaceable parts available.
  • Browbar : Cushioned
  • Frame Color : Black
  • Lens Color : Clear
  • Lens Coating : Uvextra AF
Image
SKU
Description
S0663X
Honeywell Uvex Seismic® 2.5 Black Safety Glasses With Clear Anti-Fog Lens
S0661X
Honeywell Uvex Seismic® 1.5 Metallic Blue Safety Glasses With Clear Anti-Fog Lens
S0662X
Honeywell Uvex Seismic® 2 Black Safety Glasses With Clear Anti-Fog Lens
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now