Check icon

Success

Your request has been successfully submitted.

Sleeves

Spectra® Fiber Cut-Resistant Sleeves

Spectra® Fiber Cut-Resistant Sleeves

placeholder
Honeywell arm protection knitted with Spectr Fiber; a high performance polyethylene (HPPE) which is highly effective in preventing cut, slash and abrasion. Spectra Fiber is low-linting, which makes these sleeves an excellent choice for industries such as food processing, and other industries where product protection and cleanliness is important.Features & Benefits:
  • Perfect Fit - Spectra Fiber is 10 times stronger than steel on an equal weight basis and provides excellent protection from cut, slash and abrasion hazards.
  • Spectra is filament fiber which decreases linting, which makes these sleeves an excellent choice for the food industry.
  • Material : Spectra Fiber | Fiberglass Blend
  • Color : Gray | White
Image
SKU
Description
LPFSL-21-AC
SPECTRA BLEND SLEEVE/LT.WEIGHT
NFDS16
Honeywell Size 16" Gray NorthFlex™ 10 Gauge Dyneema® Glass Fiber Sleeve With Elastic Closure
PFSL-21-GY-AC
SPECTRA BLEND SLEEVE/21"/GRAY/
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now