Check icon

Success

Your request has been successfully submitted.

Sleeves

Arm Protection - Cotton

Arm Protection - Cotton

placeholder
Honeywell seamless knit cotton sleeves offer added protection from minor scrapes or abrasions. Cotton is cool and comfortable to wear and is excellent for workers in warm climates who need an added bit of protection.Features & Benefits:
  • Honeywell seamless knit cotton sleeves are soft, comfortable and help keep arms safe from incidental nicks or cuts
  • Cotton sleeves are available in a variety of lengths and widths, to suit your application needs
  • Material : Cotton
  • Color : Natural
Image
SKU
Description
CS-2-18TH
Honeywell Size 18" White 2-Ply Cotton Knit Sleeve With Elastic Closure And with Thumbhole
CS-2-18
2-PLY/COTTON SLEEVE/18"
CS-2-20
2 PLY SLEEVE/100% COTTON/20"
CS-1-16
1-PLY/COTTON SLEEVE/16"
CS-1-18
Honeywell Size 18" White 1 Cotton Knit Sleeve With Elastic Closure
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now