Check icon

Success

Your request has been successfully submitted.

Gloves

Perfect Fit - Stainless Steel Core

Perfect Fit - Stainless Steel Core

placeholder
Triple strand. flexible steel cords are wrapped in a synthetic fiber. KV5SS is heavyweight, and provides optimum cut and slash protection while still offering flexibility and comfort.Features & Benefits:
  • Knitted with flexible steel strands.
  • Offers exceptional cut, slash and abrasion resistance.
  • Seamless construction provides the comfort, fit and dexterity of a knit glove.
  • Three strands of cut-resistant stainless steel cords are wound together and wrapped in synthetic fiber to insure optimum comfort.
  • ANSI A9 cut protection.
  • Glove Gauge : 7
  • Size : Multiple Sizes
  • Cut Resistance : ANSI Cut Level-A9
  • Standards : ANSI Cut Level-A9
Image
SKU
Description
KV5SS-L
7 HPPE and steel Gold NA NA NA
KV5SS-M
7 HPPE and steel Gold NA NA NA
KV5SS-XL
7 HPPE and steel Gold NA NA NA
KV5SS-S
7 HPPE and steel Gold NA NA NA
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now