Check icon

Success

Your request has been successfully submitted.

Specialized First Aid

Fendall Porta Stream III

Fendall Porta Stream III

placeholder
Freeze-protected primary eyewash for indoor and outdoor use. The fluid-heating system makes it ideal for use between 72˚ and -32˚ F (22˚ to -36˚ C). Fendall Porta Stream III is freeze protected by a special form fitted insulated cover and twin, 600 watt, 110 volt thermostatically controlled heaters for indoor and outdoor use. The fluid-heating system makes it ideal for use between 72˚ and -32˚ F (22˚ to -36˚ C). Fendall Porta Stream III offers versatile portability and 15-minutes of uninterrupted flushing — without costly plumbing. Fendall Porta Stream’s simplicity of installation and operation has made it a popular choice. Self-contained, it features a nozzle strap that is easily removed to activate flushing, leaving hands free to hold eyelids open. Can be easily and affordably placed near most workplace hazards with single bracket mounting device or transported with optional universal cart or universal stand. Molded handle accepts hanging bracket for vertical or horizontal surface installation.Features & Benefits:
  • Large 16 gallon (60.5L) capacity permits thorough flushing by providing 0.4 gpm over the entire 15-minute flushing period required by ANSI Z358.1.
  • Efficient “full-flow” nozzles cover a wide area around the eyes.
  • Sturdy, molded construction. When properly installed, the system may be safely leaned upon during use.
  • Large fill hole/lockable fill cap simplifies refilling and cleaning, and reduces risk of possible tampering.
  • Easy-to-use design features simple, highly visible operating instructions on the unit itself.
  • Hands-Free : Yes
  • Flow Duration : 15 minute (time unit)
  • Mounting Style : Wall | Mobile Cart | Mobile Stand
  • Features : No mixing or measuring required for preserved- buffered- and physiologically correct saline solution | Does not require costly plumbing | Provides a constant fluid flow rate and stream height for the entire 15-minute flushing period required by ANSI Z358.1 when used with Porta Stream® II and III.
  • Freeze Protection : Yes
  • Portable : Yes
  • Solution Eyewash : Versatile flushing fluid options include Sperian Saline concentrate, Sperian Water Additive, 1 gallon container of Sperian Saline solution
  • Maintenance Period : Replace Sperian Saline solution every 6 months; Replace Sperian water additive every 4 months
Image
SKU
Description
32-000303-0000
Fendall Porta Stream III Instruction Manual
32-000310-0000
Honeywell 16 Gallon Fendall Porta Stream® III Portable, Heated Eye Wash Station with 180 ounce Saline Cartridge
32-000502-0000
Honeywell 1 Gallon Eyesaline® Pre-Mixed Saline Solution
32-000530-0000
Insulated Jacket for Fendall Porta Stream III
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now