Check icon

Success

Your request has been successfully submitted.

Specialized First Aid

Eyesaline® Personal Eyewash Bottles

Eyesaline® Personal Eyewash Bottles

Eyesaline® Personal Eyewash Bottles_6
Eyesaline® Personal Eyewash Bottles• Bottles contain a buffered, saline solution that is sterile and superior to tap water for emergency eye care• Blow-fill-seal bottles are tamper resistant, yet easily removed in an emergency• Extended-flow nozzles (16 and 32 oz. containers) provide longer flow than conventional 16 and 32 oz. containers • User-controlled volume delivery (1, 4, 8 oz. products). Delivers drops or an irrigating stream of solution, depending on the squeeze pressure applied to the bottle• Ensured quality and lasting value with FDA-grade polyethylene bottles featuring lot numbers and expiration dates • DOES NOT MEET the current ANSI Z358.1 15-minute flushing requirement • Made in the USA
  • Sterile : Yes
  • Solution Type : Saline Solution
  • Solution Eyewash : A buffered, saline solution that is sterile and superior to tap water for emergency.
  • Construction : Blow-fill-seal bottle are tamper resistant, yet easily removed in an emergency.
  • Portable : Yes
  • Material : Polyethylene
Image
SKU
Description
32-000452-0000
Honeywell 4 Ounce Bottle Eyesaline® Personal Eye Wash Solution
32-000445-0000
Honeywell 8 Ounce Bottle Eyesaline® Personal Eye Wash Solution
32-000455-0000-H5
Honeywell 32 Ounce Bottle Eyesaline® Personal Eye Wash Solution
32-000454-0036
16oz BFS Single Packed 12/case
32-000451-0000
Honeywell 1 Ounce Bottle Eyesaline® Personal Eye Wash Solution
32-000454-0000-H5
Honeywell 16 Ounce Bottle Eyesaline® Personal Eye Wash Solution
32-000460-0036
Eyesaline sgl 16oz WS unitiz
32-000455-0036
32oz BFS Single Packed 12/case
32-000457-0000
Honeywell 1 Ounce Bottle Eyesaline® Personal Eye Wash Solution
32-000461-0036
Eyesaline sgl 32oz WS unitized
32-000462-0036
Eyesaline dbl 32oz WS unitized
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now