Refills
Replacement Flash Flood Cartridges
Replacement Flash Flood Cartridges
- Solution Eyewash : Use Directly from cartridge no mixing or measuring required for preserved, buffered, and physiologically correct saline solution. When activated, Fendall Flash Flood delivers saline solution for three minutes.
- Shelf Life : 24 megaohm | 24 Months
- Solution Type : Saline solution
- Package Weight : 38 pound
- Sterile : No
- Overall Case Width : 13 inch
- Package Quantity : 4
- Overall Case Depth : 12 inch
- Overall Case Height : 10 inch
Image
SKU
Description
32-000401-0022
Fendall Flash Flood Cartridge Refills Only - French Canadian (3 minute)
32-000401-0000
Honeywell 1 Gallon Fendall Flash Flood® Replacement Cartridge Refill
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now