Check icon

Success

Your request has been successfully submitted.

First Aid Kits

Construction Unitized First Aid Kit

Construction Unitized First Aid Kit

placeholder
Construction Unitized First Aid Kit Sturdy and waterproof kits designed to withstand the tough construction environment. Each kit is equipped with a mounting bracket so the kit can be readily available for worksite emergencies. Unitized cartons are color coded for easy identification of first aid treatments.Features & Benefits:
  • Construction Unitized First Aid Kit Sturdy and waterproof kits designed to withstand the tough construction environment.
  • Each kit is equipped with a mounting bracket so the kit can be readily available for worksite emergencies.
  • Unitized cartons are color coded for easy identification of first aid treatments.
  • Bulk first aid kits offer the same quality components at an economical price.
  • All construction kits are latex free and meet the requirements of OSHA 1926.50.
  • To view kit contents, please see the chart on the right.
  • Container Material : Steel
  • Incident Type : Industrial
Image
SKU
Description
019729-0016L
Construction Kit, Unitized, 10 Unit, Steel
019731-0018L
Construction Kit, Unitized, 24 Unit, Steel
019730-0017L
Construction Kit, Unitized, 16 Unit, Steel
019732-0019L
Construction Kit, Unitized, 36 Unit, Steel
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now