Check icon

Success

Your request has been successfully submitted.

First Aid Kits

Bite and Sting First Aid Kit

Bite and Sting First Aid Kit

Bite and Sting First Aid Kit_2
Bite and Sting First Aid Kit This first aid kit is developed specifically for treatment of bites and stings. Ideal for snake and spider bites, and mosquito, bee and wasp stings. Kit Contents: (3) 020795 Adhesive bandages, 1" x 3" (2) 021047 Alcohol pads Disposable shaver Sting and bite pump with nozzles (2) 021202P Sting relief wipes. Features & Benefits: ● Bite and Sting First Aid Kit. ● This first aid kit is developed specifically for treatment of bites and stings. ●Ideal for snake and spider bites, and mosquito, bee and wasp stings. ● Kit Contents: (3) 020795 Adhesive bandages, 1" x 3" (2) 021047 Alcohol pads Disposable shaver Sting and bite. pump with nozzles (2) 021202P Sting relief wipes.
  • Incident Type : Snake Bite | Bee Sting | Spider Bite | Wasp Sting | Mosquito Bite
Image
SKU
Description
019741-0028L
North Bit & Sting Kit
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now