Check icon

Success

Your request has been successfully submitted.

Self-Retracting Lifelines & Personal Fall Limiters

Miller® TurboLite™ Flash Personal Fall Limiter

The Miller® TurboLite™ Flash Personal Fall Limiter is designed for use in Arc Flash and Hot Works applications.

placeholder
THE MILLER TURBOLITE FLASH SERIESDesigned specifically for those who work at height and are exposed to arc flash hazards, welding, or who are working near high heat areas, the Miller TurboLite Flash Personal Fall Limiter offers versatility, reliability, and maximum safety.Engineered to deliver the assurance you expect from Miller, our new TurboLite Flash Personal Fall Limiters are available in a wide range of lengths and configurations – including single or twin versions, tie- back options, and even products specifically designed for users working in bucket trucks.Product SpecsFeatures
  • An all-in-one solution for Arc flash and hot work applications,
  • High impact housing with integral shock absorber
  • Comes in various lengths, configurations, and connector options
  • Rated for up to a 420lb. (189 kg) weight capacity for all connections down to foot level.
  • Meets the most stringent safety standards, including ANSI Z359.14 and ASTM F887.
  • Edge Rated : No
  • Standards : OSHA 1926.502, OSHA 1910.140, ANSI A10.32, ANSI Z359.14, ASTM F877
  • Housing Material : High-Impact Nylon
  • Lifeline Material : Kevlar®/Nomex®
Name
Description
File size
Brochure
3.1 MB
Image
SKU
Description
MFLAF2-4/6FT
TurboLite Flash, Quick-Connect Harness Connector, Steel Rebar Hook, 6-ft., Twin
MFLAFB-1/6FT
TurboLite Flash Bucket Truck Series w/ Kevlar Extension, Aluminum Captive Eye Carabiner & Snap Hook, 6-ft.
MFLAF-5/6FT
TurboLite Flash, Quick-Connect Harness Connector, Steel Swivel Snap Hook, 6-ft.
MFLAF2-5/6FT
TurboLite Flash, Quick-Connect Harness Connector, Steel Swivel Snap Hook, 6-ft., Twin
MFLAF2-11/6FT
TurboLite Flash, Quick-Connect Harness Connector, Aluminum Snap Hook, 6-ft., Twin
MFLAF2-12/6FT
TurboLite Flash, Quick-Connect Harness Connector, Aluminum Rebar Hook, 6-ft., Twin
MFLAFA-11/4.5FT
TurboLite Flash Aerial Lift Series, Quick-Connect Harness Connector, Aluminum Snap Hook, 4.5-ft.
MFLAFB-2/6FT
TurboLite Flash Bucket Truck Series w/ Kevlar Extension, Kevlar Web Loop, Aluminum Snap Hook, 4.5-ft.
MFLAFT-1/9FT
TurboLite Flash, Tie-Back, Quick-Connect Harness Connector, Aluminum Captive Eye Carabiner, 6-ft.
MFLAFA-18/4.5FT
TurboLite Flash Aerial Lift Series, Quick-Connect Harness Connector, Aluminum Captive Eye Carabiner, 4.5-ft.
MFLAF2-18/6FT
TurboLite Flash, Quick-Connect Harness Connector, Aluminum Captive Eye Carabiner, 6-ft., Twin
MFLAFT2-1/9FT
TurboLite Flash, Tie-Back, Quick-Connect Harness Connector, Aluminum Captive Eye Carabiner, 6-ft., Twin
MFLAFB-1/4.5FT
TurboLite Flash Bucket Truck Series w/ Kevlar Extension, Aluminum Captive Eye Carabiner & Snap Hook, 4.5-ft.
MFLAF2-3/6FT
TurboLite Flash, Quick-Connect Harness Connector, Steel Snap Hook, 6-ft., Twin
MFLAF-1/6FT
TurboLite Flash, Steel Snap Hook & Carabiner, 6-ft.
MFLAF-11/6FT
TurboLite Flash, Quick-Connect Harness Connector, Aluminum Snap Hook, 6-ft.
MFLAF-12/6FT
TurboLite Flash, Quick-Connect Harness Connector, Aluminum Rebar Hook, 6-ft.
MFLAF-18/6FT
TurboLite Flash, Quick-Connect Harness Connector, Aluminum Captive Eye Carabiner, 6-ft.
MFLAF-3/6FT
TurboLite Flash, Quick-Connect Harness Connector, Steel Snap Hook, 6-ft.
MFLAF-4/6FT
TurboLite Flash, Quick-Connect Harness Connector, Steel Rebar Hook, 6-ft.
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now