Check icon

Success

Your request has been successfully submitted.

Lanyards

Miller Relief Step™ Safety Device

Miller Relief Step™ Safety Device

placeholder
The Miller Relief Step Safety Device alleviates the effects of orthostatic intolerance, also known as suspension traumaFunctional DesignWhen used, the Relief Step™ Safety Device provides support and enhances blood circulation until rescue – permitting the ability to move and flex leg muscles.Small and LightweightThe Relief Step™ Safety Device attaches to any brand full-body harness.Features & Benefits:
  • OSHA states that potentially fatal suspension trauma can occur within minutes while waiting for rescue after a fall
  • Average fall rescue time is 15 minutes
  • Utilizing two (2) Relief Steps (one for each leg/foot) assures greater comfort until rescue is completed
Easy to Deploy and Use
  • Pull tab to deploy
  • Insert foot into loop step and adjust
  • Ability to stand allowing improved circulation
  • Two Relief Steps provide added support, balance and comfort
Image
SKU
Description
9099/36BULK
36 Relief Step/Bulk
9099/1
RELIEF STEP
9099X/12-H5
SPERIAN 12 RELIEF STEP/DISPLAY BOX
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now