Check icon

Success

Your request has been successfully submitted.

Rubber Gloves and Sleeves

Lineman’s Mittens

Lineman’s Mittens

placeholder
Salisbury Lineman’s Mittens are made from the same durable, lightweight rubber as the five finger gloves yet keep the user warmer during harsh temperatures. The three finger mitten allows for precise hand movement as well. Features & Benefits: ● Class 1 through 4 mittens are available in the industry standard black or in contrasting two-color combinations. The contrast between the thin outer color against the inner color makes inspecting for cuts and tears easier when the glove is inflated or stretched. ● Class 1 through Class 2 mittens are available in 14, 16 and 18 inch lengths. Class 3 through Class 4 mittens are available in 16 and 18 inch lengths. A bell cuff design is standard on all mittens. BC=Bell Cuff. Mittens are available in sizes 9, through 11 full sizes only. B=black YB=Yellow inside, Black out RB=Red inside, Black out.
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now