Check icon

Success

Your request has been successfully submitted.

Rubber Gloves and Sleeves

Harness

Harness

placeholder
H1 Harnesses are required to wear rubber insulating sleeves properly. One harness is required per pair of sleeves. Features & Benefits: ● Sleeve buttons, straps and harnesses are required to wear rubber insulating sleeves properly. Four buttons, two straps and one harness is required per pair of sleeves. Accessories & Spares: Harnesses Buttons
Image
SKU
Description
H1
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now