Check icon

Success

Your request has been successfully submitted.

Plastic Guards & Covers

Lightweight Conductor Cover with Fiberglass Stick

Lightweight Conductor Cover with Fiberglass Stick

placeholder
The 21315 Lightweight Conductor Cover is a 27kV Conductor Cover. It is a 5' (1.5m) Cover with a 4' (1.2m) Fiberglass Stick. Features & Benefits: ● Lightweight Conductor Covers are ideal to cover long spans when weight is a consideration. They can be applied when wearing rubber gloves or with a fiberglass stick. Available with an eye for application with shotgun sticks. These covers have a voltage rating of 26.4 kV*. The inside diameter is 2”. This product can connect with Salisbury 1.5” I.D. Class 3 or 4 flexible cover-up equipment. ● *guarded Ø to guarded Ø . ● All of our lightweight covers are made from safety orange Type I high density cross link polyethylene.
Image
SKU
Description
21315
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now